Grove Gear GR8320557.26 - GR-H832-5-H1-26
Part #:GR8320557.26
Catalog #:GR-H832-5-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AG: | 7.88 |
| L: | 6.76 in | B: | 8.75 |
| G: | 2 | AE2: | 0.29 |
| F: | 4 | M: | 2.38 |
| T: | 1.625 | AE1: | 0.54 |
| I: | 5.02 in | V: | 2.756 in |
| U: | 0.875 in | J: | 7.5 in |
| AD: | 7.04 | D: | 3.5 |
| C: | 9.38 in |
Technical Specifications
| Mounting Style: | Shaft Mount | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.92 |
| Output RPM: | 350 | Model Code: | H832 |
| Bore Code: | 26 | Series Code: | GR |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Assembly: | H-H1 |
| Input Style: | Solid Shaft | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | H1 | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | H1 |
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Thrust Rating - output shaft: | 1605 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2033 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

