Grove Gear GR8320558.23 - GR-H832-7.5-H1-23
Part #:GR8320558.23
Catalog #:GR-H832-7.5-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | F: | 4 |
| I: | 5.02 in | AE2: | 0.29 |
| D: | 3.5 | M: | 2.38 |
| G: | 2 | B: | 8.75 |
| T: | 1.4375 | Center Distance (in): | 3.25 in |
| AG: | 7.88 | J: | 7.5 in |
| AE1: | 0.54 | L: | 6.76 in |
| U: | 0.875 in | AD: | 7.04 |
| V: | 2.756 in |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Input HP @ 1750 RPM: | 8.863 |
| Output Shaft Direction: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.4375 in | Model Code: | H832 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 233 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Mounting Style: | Shaft Mount | Ratio Range: | 7.5:1 |
| Series Code: | GR | Output Shaft Assembly Code: | H1 |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1869 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2232 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

