Grove Gear GR8320560.23 - GR-H832-100-H1-23
Part #:GR8320560.23
Catalog #:GR-H832-100-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.54 | G: | 2 |
| U: | 0.875 in | C: | 9.38 in |
| L: | 6.76 in | F: | 4 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| J: | 7.5 in | AG: | 7.88 |
| T: | 1.4375 | AD: | 7.04 |
| D: | 3.5 | M: | 2.38 |
| AE2: | 0.29 | V: | 2.756 in |
| I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Mounting Style: | Shaft Mount |
| Output Key: | 3/8 X 3.00 | Input Diameter (in): | 0.875 in |
| Model Code: | H832 | No. of Gear Reductions: | Single |
| Assembly: | H-H1 | Output Shaft Direction: | H1 |
| Input HP @ 1750 RPM: | 0.691 | Gear Type: | Worm |
| Product Type: | Right Angle | Bore Code: | 23 |
| Output RPM: | 17 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output Diameter (in): | 1.4375 in |
| Thrust Rating - output shaft: | 2574 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.63 in |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | H1 | Shaft Seal Material: | Viton |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 73.00 LB |

