Grove Gear GR8320560.24 - GR-H832-100-H1-24
Part #:GR8320560.24
Catalog #:GR-H832-100-H1-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | AE1: | 0.54 |
| I: | 5.02 in | AE2: | 0.29 |
| G: | 2 | B: | 8.75 |
| J: | 7.5 in | F: | 4 |
| M: | 2.38 | AD: | 7.04 |
| AG: | 7.88 | C: | 9.38 in |
| T: | 1.5 | D: | 3.5 |
| V: | 2.756 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 24 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.691 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | H832 |
| Thrust Rating - output shaft: | 2574 | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Shaft Mount |
| Output RPM: | 17 | Center Distance (in): | 3.25 |
| Ratio Range: | 100:1 | Assembly: | H-H1 |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | H1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1567 in/lbs |
General Specifications
| Weight: | 73.00 LB |

