Grove Gear GR8320560.28 - GR-H832-100-H1-28
Part #:GR8320560.28
Catalog #:GR-H832-100-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | F: | 4 |
| C: | 9.38 in | M: | 2.38 |
| G: | 2 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | V: | 2.756 in |
| AE2: | 0.29 | I: | 5.02 in |
| T: | 1.75 | B: | 8.75 |
| U: | 0.875 in | D: | 3.5 |
| AD: | 7.04 | AE1: | 0.54 |
| AG: | 7.88 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | H1 | Input Keyway: | 3/16 X 1.63 in |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Mounting Style: | Shaft Mount | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | No. of Gear Reductions: | Single |
| Model Code: | H832 | Assembly: | H-H1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 |
| Output Shaft Direction: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.691 | Input Diameter (in): | 0.875 in |
| Output RPM: | 17 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 73.00 LB |

