Grove Gear GR8320565.23 - GR-HM832-5-H1-140-23
Part #:GR8320565.23
Catalog #:GR-HM832-5-H1-140-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AD: | 7.04 |
| BF: | 0.41 | I: | 5.02 in |
| AE1: | 0.54 | J: | 7.5 in |
| F: | 4 | LM: | 9.01 |
| D: | 3.5 | BE: | 0.38 in |
| V: | 2.756 in | AK: | 4.5 |
| BD: | 6.5 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | AJ: | 5.88 |
| C: | 9.38 in | AE2: | 0.29 |
| AG: | 7.88 | L: | 6.76 in |
| G: | 2 | T: | 1.438 |
Technical Specifications
| Input Keyway: | 3/16 X 1.63 in | Service Factor: | 1 |
| Bore Code: | 23 | Thrust Rating - output shaft: | 1605 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Model Code: | HM832 |
| Input HP @ 1750 RPM: | 11.92 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 140 |
| Assembly: | HM-H1 | Output RPM: | 350 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 5:1 |
| Input Diameter (in): | 0.875 in | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 2033 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 78.00 LB |

