Grove Gear GR8320565.31 - GR-HM832-5-H1-140-31
Part #:GR8320565.31
Catalog #:GR-HM832-5-H1-140-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | AK: | 4.5 |
| J: | 7.5 in | BF: | 0.41 |
| B: | 8.75 | AG: | 7.88 |
| L: | 6.76 in | AD: | 7.04 |
| LM: | 9.01 | AE2: | 0.29 |
| BD: | 6.5 | BE: | 0.38 in |
| I: | 5.02 in | D: | 3.5 |
| AE1: | 0.54 | F: | 4 |
| T: | 1.938 | U: | 0.875 in |
| AJ: | 5.88 | G: | 2 |
| Center Distance (in): | 3.25 in | V: | 2.756 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 11.92 | Output Shaft Direction: | H1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output RPM: | 350 | Ratio: | 5:1 |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 5:1 |
| Series Code: | GR | Model Code: | HM832 |
| Thrust Rating - output shaft: | 1605 | Output Diameter (in): | 1.938 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | HM-H1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 2033 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 78.00 LB |

