Grove Gear GR8320566.26 - GR-HM832-7.5-H1-140-26
Part #:GR8320566.26
Catalog #:GR-HM832-7.5-H1-140-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LM: | 9.01 |
| V: | 2.756 in | AE2: | 0.29 |
| BF: | 0.41 | T: | 1.625 |
| J: | 7.5 in | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AD: | 7.04 |
| I: | 5.02 in | BE: | 0.38 in |
| D: | 3.5 | AG: | 7.88 |
| AE1: | 0.54 | BD: | 6.5 |
| G: | 2 | F: | 4 |
| C: | 9.38 in | AJ: | 5.88 |
| B: | 8.75 | L: | 6.76 in |
Technical Specifications
| Center Distance (in): | 3.25 | Ratio Range: | 7.5:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | H1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | H1 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1869 | Model Code: | HM832 |
| Input HP @ 1750 RPM: | 8.863 | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Bore Code: | 26 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Input Keyway: | 3/16 X 1.63 in | Output RPM: | 233 |
| Motor Frame Size: | 140 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Ratio: | 7.5:1 |
| Series Code: | GR | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2232 in/lbs | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 78.00 LB |

