Grove Gear GR8320570.31 - GR-HM832-7.5-H1-180-31
Part #:GR8320570.31
Catalog #:GR-HM832-7.5-H1-180-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 8.75 |
| U: | 0.875 in | G: | 2 |
| AG: | 7.88 | AD: | 7.04 |
| V: | 2.756 in | I: | 5.02 in |
| AJ: | 7.25 | BD: | 9 |
| AE1: | 0.54 | F: | 4 |
| D: | 3.5 | L1: | 10.01 in |
| T: | 1.938 | AK: | 8.5 |
| BF: | 0.53 | L: | 6.76 in |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| AE2: | 0.29 | C: | 9.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.63 in |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Bore Code: | 31 |
| Thrust Rating - output shaft: | 1869 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Assembly: | HM-H1 | Model Code: | HM832 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180 |
| Service Factor: | 1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.863 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | H1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 2232 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 78.00 LB |

