Grove Gear GR8320573.24 - GR-HM832-5-H1-210-24
Part #:GR8320573.24
Catalog #:GR-HM832-5-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.76 in | I: | 5.02 in |
| D: | 3.5 | L1: | 10.01 in |
| C: | 9.38 in | J: | 7.5 in |
| V: | 2.756 in | B: | 8.75 |
| Center Distance (in): | 3.25 in | AE1: | 0.54 |
| F: | 4 | U: | 0.875 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.29 | T: | 1.5 |
| BF: | 0.53 | AD: | 7.04 |
| G: | 2 | AK: | 8.5 |
| AG: | 7.88 | BE1: | 0.5 in |
Technical Specifications
| Thrust Rating - output shaft: | 1605 | Service Factor: | 1 |
| Output Shaft Assembly Code: | H1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | H1 | Assembly: | HM-H1 |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Ratio Range: | 5:1 | Bore Code: | 24 |
| Motor Frame Size: | 210 | Output RPM: | 350 |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 11.92 | Series Code: | GR |
| Output Diameter (in): | 1.500 in | Input Diameter (in): | 0.875 in |
| Model Code: | HM832 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2033 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

