Grove Gear GR8320575.23 - GR-HM832-10-H1-210-23
Part #:GR8320575.23
Catalog #:GR-HM832-10-H1-210-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.29 |
| J: | 7.5 in | AD: | 7.04 |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| BD: | 9 | G: | 2 |
| D: | 3.5 | AG: | 7.88 |
| T: | 1.438 | V: | 2.756 in |
| L: | 6.76 in | B: | 8.75 |
| AE1: | 0.54 | L1: | 10.01 in |
| BF: | 0.53 | BE1: | 0.5 in |
| C: | 9.38 in | F: | 4 |
| I: | 5.02 in | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 23 | Center Distance (in): | 3.25 |
| Model Code: | HM832 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2026 | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 8.092 |
| Output RPM: | 175 | Output Shaft Direction: | H1 |
| Assembly: | HM-H1 | Series Code: | GR |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.63 in | Output Shaft Assembly Code: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 2700 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

