Grove Gear GR8320575.24 - GR-HM832-10-H1-210-24
Part #:GR8320575.24
Catalog #:GR-HM832-10-H1-210-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | V: | 2.756 in |
| AG: | 7.88 | U: | 0.875 in |
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| BE1: | 0.5 in | T: | 1.5 |
| AK: | 8.5 | L: | 6.76 in |
| D: | 3.5 | G: | 2 |
| AE1: | 0.54 | I: | 5.02 in |
| L1: | 10.01 in | AD: | 7.04 |
| F: | 4 | BD: | 9 |
| B: | 8.75 | AJ: | 7.25 |
| C: | 9.38 in | BF: | 0.53 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM832 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 24 | Input Diameter (in): | 0.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.63 in | Ratio Range: | 10:1 |
| Motor Frame Size: | 210 | Series Code: | GR |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Direction: | H1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 8.092 | Output Diameter (in): | 1.500 in |
| Assembly: | HM-H1 | Thrust Rating - output shaft: | 2026 |
| Output Shaft Assembly Code: | H1 | Output Torque Rating (in-lb): | 2700 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

