Grove Gear GR8320576.31 - GR-HM832-15-H1-210-31
Part #:GR8320576.31
Catalog #:GR-HM832-15-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AE2: | 0.29 |
| AK: | 8.5 | U: | 0.875 in |
| L: | 6.76 in | AG: | 7.88 |
| F: | 4 | AD: | 7.04 |
| C: | 9.38 in | V: | 2.756 in |
| D: | 3.5 | G: | 2 |
| I: | 5.02 in | B: | 8.75 |
| AE1: | 0.54 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| L1: | 10.01 in | T: | 1.938 |
| AJ: | 7.25 | J: | 7.5 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Service Factor: | 1 | Bore Code: | 31 |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2490 | No. of Gear Reductions: | Single |
| Assembly: | HM-H1 | Output Shaft Direction: | H1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 3/16 X 1.63 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Model Code: | HM832 | Input HP @ 1750 RPM: | 6.127 |
| Output RPM: | 116 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2980 in/lbs |
General Specifications
| Weight: | 78.00 LB |

