Grove Gear GR8320577.31 - GR-HM832-20-H1-210-31
Part #:GR8320577.31
Catalog #:GR-HM832-20-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | I: | 5.02 in |
| AG: | 7.88 | L1: | 10.01 in |
| C: | 9.38 in | G: | 2 |
| AD: | 7.04 | BE1: | 0.5 in |
| AE2: | 0.29 | AK: | 8.5 |
| T: | 1.938 | AJ: | 7.25 |
| BF: | 0.53 | J: | 7.5 in |
| D: | 3.5 | U: | 0.875 in |
| AE1: | 0.54 | L: | 6.76 in |
| BD: | 9 | V: | 2.756 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
Technical Specifications
| Output RPM: | 87 | Product Type: | Right Angle |
| Bore Code: | 31 | Input Keyway: | 3/16 X 1.63 in |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Series Code: | GR | Input Diameter (in): | 0.875 in |
| Model Code: | HM832 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2574 |
| Center Distance (in): | 3.25 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | HM-H1 |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 5.18 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210 |
| Service Factor: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Torque Rating (in-lb): | 3267 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

