Grove Gear GR8320578.20 - GR-HM832-25-H1-210-20
Part #:GR8320578.20
Catalog #:GR-HM832-25-H1-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | I: | 5.02 in |
| AK: | 8.5 | BE1: | 0.5 in |
| T: | 1.25 | D: | 3.5 |
| L: | 6.76 in | AE1: | 0.54 |
| AE2: | 0.29 | BF: | 0.53 |
| F: | 4 | AG: | 7.88 |
| U: | 0.875 in | AD: | 7.04 |
| B: | 8.75 | L1: | 10.01 in |
| BD: | 9 | J: | 7.5 in |
| G: | 2 | V: | 2.756 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Service Factor: | 1 | Series Code: | GR |
| Output RPM: | 70 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.250 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210 | Output Shaft Assembly Code: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 20 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 4.373 |
| Ratio Range: | 25:1 | Input Keyway: | 3/16 X 1.63 in |
| Output Shaft Direction: | H1 | Assembly: | HM-H1 |
| Input Diameter (in): | 0.875 in | Ratio: | 25:1 |
| Thrust Rating - output shaft: | 2574 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 3360 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

