Grove Gear GR8320579.31 - GR-HM832-30-H1-210-31
Part #:GR8320579.31
Catalog #:GR-HM832-30-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 10.01 in |
| T: | 1.938 | BE1: | 0.5 in |
| AE2: | 0.29 | L: | 6.76 in |
| Center Distance (in): | 3.25 in | D: | 3.5 |
| F: | 4 | U: | 0.875 in |
| V: | 2.756 in | C: | 9.38 in |
| BF: | 0.53 | B: | 8.75 |
| G: | 2 | AK: | 8.5 |
| I: | 5.02 in | AG: | 7.88 |
| AJ: | 7.25 | J: | 7.5 in |
| AD: | 7.04 | AE1: | 0.54 |
Technical Specifications
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 30:1 |
| Thrust Rating - output shaft: | 2574 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 3.619 |
| Ratio: | 30:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | H1 | Series Code: | GR |
| Input Keyway: | 3/16 X 1.63 in | Model Code: | HM832 |
| Input Diameter (in): | 0.875 in | Output RPM: | 58 |
| Output Shaft Direction: | H1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Assembly: | HM-H1 |
| Gear Type: | Worm | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Torque Rating (in-lb): | 3226 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 78.00 LB |

