Grove Gear GR8320584.31 - GR-HM832-100-H1-210-31
Part #:GR8320584.31
Catalog #:GR-HM832-100-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | J: | 7.5 in |
| G: | 2 | AK: | 8.5 |
| L: | 6.76 in | BD: | 9 |
| BE1: | 0.5 in | AE2: | 0.29 |
| F: | 4 | T: | 1.938 |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AD: | 7.04 |
| I: | 5.02 in | AE1: | 0.54 |
| L1: | 10.01 in | AJ: | 7.25 |
| D: | 3.5 | C: | 9.38 in |
| AG: | 7.88 | V: | 2.756 in |
Technical Specifications
| Output Shaft Assembly Code: | H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Output RPM: | 17 |
| Input Keyway: | 3/16 X 1.63 in | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 31 | Output Shaft Direction: | H1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210 | Assembly: | HM-H1 |
| Input RPM: | 1,750 | Model Code: | HM832 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | GR | Ratio: | 100:1 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 1567 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 78.00 LB |

