Grove Gear GR8320587.24 - GR-HMQ832-80-H1-56-24
Part #:GR8320587.24
Catalog #:GR-HMQ832-80-H1-56-24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | I: | 5.02 in |
| C: | 9.38 in | F: | 4 |
| Center Distance (in): | 3.25 in | J: | 7.5 in |
| AD: | 7.04 | LQ: | 6.14 in |
| AG: | 7.88 | G: | 2 |
| B: | 8.75 | AK: | 4.5 |
| BD: | 6.5 | RQ: | 5.51 in |
| T: | 1.5 | AJ: | 5.88 |
| AE1: | 0.54 | BE: | 0.38 in |
| AE2: | 0.29 | BF: | 0.41 |
| D: | 3.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3.25 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Assembly: | HMQ-H1 | Service Factor: | 1 |
| Output RPM: | 21 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | H1 | Ratio: | 80:1 |
| Output Diameter (in): | 1.5 in | Series Code: | GR |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 24 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.03 |
| Output Shaft Direction: | H1 | Thrust Rating - output shaft: | 2574 |
| No. of Gear Reductions: | Single | Model Code: | HMQ832 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132791 | Weight: | 77.00 LB |

