Grove Gear GR8320587.26 - GR-HMQ832-80-H1-56-26
Part #:GR8320587.26
Catalog #:GR-HMQ832-80-H1-56-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.38 in | BD: | 6.5 |
| F: | 4 | AE2: | 0.29 |
| AJ: | 5.88 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AG: | 7.88 |
| D: | 3.5 | AK: | 4.5 |
| AE1: | 0.54 | LQ: | 6.14 in |
| BE: | 0.38 in | AD: | 7.04 |
| I: | 5.02 in | V: | 2.756 in |
| G: | 2 | B: | 8.75 |
| J: | 7.5 in | T: | 1.625 |
| RQ: | 5.51 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 26 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Assembly: | HMQ-H1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 80:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 3/8 X 3.00 | Model Code: | HMQ832 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.625 in | Output RPM: | 21 |
| Input HP @ 1750 RPM: | 1.03 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Output Shaft Assembly Code: | H1 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2000 in/lbs |
| Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 77.00 LB |

