Grove Gear GR8320597.20 - GR-HMQ832-5-H1-210-20
Part #:GR8320597.20
Catalog #:GR-HMQ832-5-H1-210-20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | V: | 2.756 in |
| F: | 4 | I: | 5.02 in |
| AG: | 7.88 | D: | 3.5 |
| AK: | 8.5 | AE2: | 0.29 |
| AD: | 7.04 | BE1: | 0.5 in |
| C: | 9.38 in | AJ: | 7.25 |
| LQ1: | 6.75 in | AE1: | 0.54 |
| RQ: | 6.25 in | T: | 1.25 |
| BD: | 9 | J: | 7.5 in |
| B: | 8.75 | Center Distance (in): | 3.25 in |
| G: | 2 |
Technical Specifications
| Input HP @ 1750 RPM: | 11.92 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | H1 | Assembly: | HMQ-H1 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Series Code: | GR | Motor Frame Size: | 210 |
| Model Code: | HMQ832 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 350 | Output Shaft Direction: | H1 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1605 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Torque Rating (in-lb): | 2033 in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
General Specifications
| Weight: | 77.00 LB |

