Grove Gear GR8320598.27 - GR-HMQ832-7.5-H1-210-27
Part #:GR8320598.27
Catalog #:GR-HMQ832-7.5-H1-210-27
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.88 | F: | 4 |
| AJ: | 7.25 | B: | 8.75 |
| LQ1: | 6.75 in | BD: | 9 |
| BF: | 0.53 | J: | 7.5 in |
| BE1: | 0.5 in | D: | 3.5 |
| G: | 2 | Center Distance (in): | 3.25 in |
| I: | 5.02 in | C: | 9.38 in |
| T: | 1.688 | AK: | 8.5 |
| AD: | 7.04 | V: | 2.756 in |
| AE2: | 0.29 | AE1: | 0.54 |
| RQ: | 6.25 in |
Technical Specifications
| Motor Frame Size: | 210 | Output Shaft Direction: | H1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 8.863 | Series Code: | GR |
| Center Distance (in): | 3.25 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | HMQ-H1 |
| Gear Type: | Worm | Ratio: | 7.5:1 |
| Output Diameter (in): | 1.688 in | Ratio Range: | 7.5:1 |
| Thrust Rating - output shaft: | 1869 | Output RPM: | 233 |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | HMQ832 | Product Type: | Right Angle |
| Bore Code: | 27 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2232 in/lbs |
General Specifications
| Weight: | 77.00 LB |

