Grove Gear GR8320603.31 - GR-H832-20-H2-31
Part #:GR8320603.31
Catalog #:GR-H832-20-H2-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.75 | AE2: | 0.29 |
| RQ: | 6.25 in | AG: | 7.88 |
| LQ1: | 6.75 in | C: | 9.38 in |
| AD: | 7.04 | AE1: | 0.54 |
| D: | 3.5 | BF: | 0.53 |
| AK: | 8.5 | F: | 4 |
| G: | 2 | AJ: | 7.25 |
| J: | 7.5 in | V: | 2.756 in |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.938 | I: | 5.02 in |
| Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 210 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft Assembly Code: | H1 | Output Shaft Direction: | H1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.619 |
| No. of Gear Reductions: | Single | Ratio Range: | 30:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Bore Code: | 31 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Series Code: | GR | Input RPM: | 1,750 |
| Model Code: | HMQ832 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HMQ-H1 | Output Diameter (in): | 1.938 in |
| Output RPM: | 58 | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3226 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310132944 | Weight: | 73.00 LB |

