Grove Gear GR8320605.31 - GR-HMQ832-50-H1-210-31
Part #:GR8320605.31
Catalog #:GR-HMQ832-50-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 7.5 in | D: | 3.5 |
| V: | 2.756 in | B: | 8.75 |
| F: | 4 | C: | 9.38 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.54 | AE2: | 0.29 |
| LQ1: | 6.75 in | AD: | 7.04 |
| G: | 2 | BF: | 0.53 |
| BD: | 9 | T: | 1.938 |
| RQ: | 6.25 in | BE1: | 0.5 in |
| AG: | 7.88 | Center Distance (in): | 3.25 in |
| I: | 5.02 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210 |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HMQ832 | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 2.462 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Output Shaft Assembly Code: | H1 |
| Output Shaft Direction: | H1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-H1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Output RPM: | 35 |
| Ratio: | 50:1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 3315 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 77.00 LB |

