Grove Gear GR8320607.31 - GR-HMQ832-80-H1-210-31
Part #:GR8320607.31
Catalog #:GR-HMQ832-80-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AJ: | 7.25 |
| AD: | 7.04 | T: | 1.938 |
| I: | 5.02 in | AE1: | 0.54 |
| AG: | 7.88 | C: | 9.38 in |
| Center Distance (in): | 3.25 in | B: | 8.75 |
| AE2: | 0.29 | BE1: | 0.5 in |
| J: | 7.5 in | V: | 2.756 in |
| G: | 2 | F: | 4 |
| AK: | 8.5 | D: | 3.5 |
| RQ: | 6.25 in | LQ1: | 6.75 in |
| BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Series Code: | GR | Ratio: | 80:1 |
| Assembly: | HMQ-H1 | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21 | Output Shaft Assembly Code: | H1 |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | H1 | Bore Code: | 31 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Thrust Rating - output shaft: | 2574 |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Model Code: | HMQ832 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,275 lb | Output Torque Rating (in-lb): | 2000 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 77.00 LB |

