Grove Gear GR8320608.31 - GR-HMQ832-100-H1-210-31
Part #:GR8320608.31
Catalog #:GR-HMQ832-100-H1-210-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.54 |
| LQ1: | 6.75 in | RQ: | 6.25 in |
| J: | 7.5 in | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | I: | 5.02 in |
| AK: | 8.5 | F: | 4 |
| T: | 1.938 | AE2: | 0.29 |
| D: | 3.5 | AG: | 7.88 |
| C: | 9.38 in | V: | 2.756 in |
| AD: | 7.04 | BD: | 9 |
| BF: | 0.53 | B: | 8.75 |
| G: | 2 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Output Shaft Assembly Code: | H1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 17 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.691 |
| Series Code: | GR | Motor Frame Size: | 210 |
| Ratio: | 100:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Model Code: | HMQ832 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | H1 |
| Thrust Rating - output shaft: | 2574 | Assembly: | HMQ-H1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,275 lb |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 1567 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 77.00 LB |

