Grove Gear GR8420026.00 - GR-B842-7.5-D
Part #:GR8420026.00
Catalog #:GR-B842-7.5-D
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | M: | 3.47 |
| I: | 6.1 in | L: | 9.57 in |
| A: | 6.13 | C: | 11.38 in |
| TAP Depth: | 1 in | B: | 10.25 |
| J: | 8.5 in | O*: | 4.21 in |
| D: | 4.44 | N: | 8.12 |
| O: | 4.5 in | G: | 2.5 |
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
| T: | 1.875 | F: | 5 |
| Center Distance (in): | 4.25 in |
Technical Specifications
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.875 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | B-D | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Input Keyway: | 1/4 X 2.5 in | Model Code: | B842 |
| Output Key: | 1/2 X 3.06 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | D | Input Diameter (in): | 1.25 in |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1640 | Output Shaft Direction: | Double |
| Input HP @ 1750 RPM: | 16.27 | Output Torque Rating (in-lb): | 4148 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
General Specifications
| UPC: | 690310132159 | Weight: | 136.00 LB |

