Grove Gear GR8420064.00 - GR-BM842-15-D-56
Part #:GR8420064.00
Catalog #:GR-BM842-15-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | B: | 10.25 |
| G: | 2.5 | LM: | 11.81 |
| BE: | 0.38 in | F: | 5 |
| C: | 11.38 in | A: | 6.13 |
| I: | 6.1 in | N: | 8.12 |
| O*: | 4.21 in | BD: | 6.5 |
| L: | 9.57 in | TAP Depth: | 1 in |
| D: | 4.44 | O: | 4.5 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | T: | 1.875 |
| H-Tap size: | 5/8-11 UNC in | K: | 4.25 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.875 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Assembly: | BM-D | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.06 | Output Shaft Assembly Code: | D |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | Double | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.50 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 11.13 |
| Output RPM: | 116 | Thrust Rating - output shaft: | 2319 |
| Series Code: | GR | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 154.00 LB |

