Grove Gear GR8420070.00 - GR-BM842-60-D-56
Part #:GR8420070.00
Catalog #:GR-BM842-60-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | J: | 8.5 in |
| F: | 5 | N: | 8.12 |
| O: | 4.5 in | I: | 6.1 in |
| G: | 2.5 | C: | 11.38 in |
| AJ: | 5.88 | U: | 1.25 in |
| LM: | 11.81 | L: | 9.57 in |
| B: | 10.25 | AK: | 4.5 |
| BF: | 0.41 | T: | 1.875 |
| A: | 6.13 | TAP Depth: | 1 in |
| O*: | 4.21 in | BE: | 0.38 in |
| H-Tap size: | 5/8-11 UNC in | Center Distance (in): | 4.25 in |
| BD: | 6.5 | K: | 4.25 in |
Technical Specifications
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | Double | Ratio: | 60:1 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Output RPM: | 29 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2533 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.06 | Input Keyway: | 1/4 X 2.50 in |
| Input HP @ 1750 RPM: | 3.681 | Series Code: | GR |
| Assembly: | BM-D | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 3,730 lb |
| Output Torque Rating (in-lb): | 5989 in/lbs | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 154.00 LB |

