Grove Gear GR8420103.00 - GR-BM842-30-D-140
Part #:GR8420103.00
Catalog #:GR-BM842-30-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 6.13 | L: | 9.57 in |
| T: | 1.875 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | J: | 8.5 in |
| B: | 10.25 | F: | 5 |
| G: | 2.5 | H-Tap size: | 5/8 - 11 UNC in |
| I: | 6.1 in | LM: | 11.81 |
| AK: | 4.5 | N: | 8.12 |
| BE: | 0.38 in | BD: | 6.5 |
| O: | 4.5 in | K: | 4.25 in |
| D: | 4.44 | C: | 11.38 in |
| O*: | 4.21 in | TAP Depth: | 1 in |
Technical Specifications
| Assembly: | BM-D | Output Diameter (in): | 1.875 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output RPM: | 58 | Output Shaft Assembly Code: | D |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio Range: | 30:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Product Type: | Worm Speed Reducer | Output Shaft Direction: | Double |
| Motor Frame Size: | 140TC | Series Code: | GR |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.50 in | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 6.481 | Output Key: | 1/2 X 3.06 |
| Model Code: | BM842 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 5960 in/lbs |
General Specifications
| Weight: | 154.00 LB |

