Grove Gear GR8420104.00 - GR-BM842-40-D-140
Part #:GR8420104.00
Catalog #:GR-BM842-40-D-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 4.44 |
| A: | 6.13 | TAP Depth: | 1 in |
| O: | 4.5 in | C: | 11.38 in |
| LM: | 11.81 | B: | 10.25 |
| J: | 8.5 in | K: | 4.25 in |
| O*: | 4.21 in | BD: | 6.5 |
| N: | 8.12 | F: | 5 |
| G: | 2.5 | AJ: | 5.88 |
| I: | 6.1 in | L: | 9.57 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | BF: | 0.41 |
| H-Tap size: | 5/8-11 UNC in | BE: | 0.38 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | GR |
| Output Key: | 1/2 X 3.06 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.262 |
| Output Diameter (in): | 1.875 in | Output Shaft Direction: | Double |
| Service Factor: | 1 | Motor Frame Size: | 140 |
| Center Distance (in): | 4.25 | Assembly: | BM-D |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| Ratio: | 40:1 | Output RPM: | 43 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 6156 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
General Specifications
| UPC: | 690310129968 | Weight: | 154.00 LB |

