Grove Gear GR8420157.00 - GR-BM842-5-R-210
Part #:GR8420157.00
Catalog #:GR-BM842-5-R-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | I: | 6.1 in |
| TAP Depth: | 1 in | BD: | 9 |
| BF: | 0.53 | O: | 4.5 in |
| G: | 2.5 | BE1: | 0.5 in |
| D: | 4.44 | C: | 11.38 in |
| N: | 8.12 | T: | 1.875 |
| U: | 1.25 in | B: | 10.25 |
| AJ: | 7.25 | J: | 8.5 in |
| F: | 5 | L: | 9.57 in |
| H-Tap size: | 5/8-11 UNC in | AK: | 8.5 |
| A: | 6.13 |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.50 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1445 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.875 in | Product Type: | Right Angle |
| Motor Frame Size: | 210 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | Right |
| Output RPM: | 350 | Input HP @ 1750 RPM: | 18.08 |
| Output Key: | 1/2 X 3.06 | Output Shaft Assembly Code: | R |
| Assembly: | BM-R | Reducer: | Worm - Right Angle |
| Series Code: | GR | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 3209 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 154.00 LB |

