Grove Gear GR8420218.00 - GR-BMQ842-7.5-L-56
Part #:GR8420218.00
Catalog #:GR-BMQ842-7.5-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5 | RQ: | 6.04 in |
| J: | 8.5 in | G: | 2.5 |
| AK: | 4.5 | TAP Depth: | 1 in |
| BE: | 0.38 in | N: | 8.12 |
| BD: | 6.5 | A: | 6.13 |
| AJ: | 5.88 | O: | 4.5 in |
| LQ: | 6.45 in | H-Tap size: | 5/8-11 UNC in |
| I: | 6.1 in | B: | 10.25 |
| K: | 4.25 in | Center Distance (in): | 4.25 in |
| T: | 1.875 | C: | 11.38 in |
| D: | 4.44 | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Assembly: | BMQ-L | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 1640 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 16.27 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Key: | 1/2 X 3.06 |
| Product Type: | Right Angle | Series Code: | GR |
| Output Diameter (in): | 1.875 in | Motor Frame Size: | 56 |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 2,930 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4148 in/lbs |
General Specifications
| Weight: | 146.00 LB |

