Grove Gear GR8420219.00 - GR-BMQ842-10-L-56
Part #:GR8420219.00
Catalog #:GR-BMQ842-10-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | K: | 4.25 in |
| A: | 6.13 | LQ: | 6.45 in |
| N: | 8.12 | C: | 11.38 in |
| BD: | 6.5 | AK: | 4.5 |
| I: | 6.1 in | H-Tap size: | 5/8-11 UNC in |
| AJ: | 5.88 | B: | 10.25 |
| O: | 4.5 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| D: | 4.44 | F: | 5 |
| RQ: | 6.04 in | G: | 2.5 |
| BE: | 0.38 in | J: | 8.5 in |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 14.93 |
| Output RPM: | 175 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 4.25 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Series Code: | GR | Output Key: | 1/2 X 3.06 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.875 in |
| Thrust Rating - output shaft: | 1788 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 56 |
| Assembly: | BMQ-L | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-face Quill | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 146.00 LB |

