Grove Gear GR8420222.00 - GR-BMQ842-25-L-56
Part #:GR8420222.00
Catalog #:GR-BMQ842-25-L-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | B: | 10.25 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| C: | 11.38 in | N: | 8.12 |
| TAP Depth: | 1 in | AJ: | 5.88 |
| RQ: | 6.04 in | T: | 1.875 |
| O: | 4.5 in | BE: | 0.38 in |
| BF: | 0.41 | D: | 4.44 |
| BD: | 6.5 | F: | 5 |
| K: | 4.25 in | J: | 8.5 in |
| LQ: | 6.45 in | G: | 2.5 |
| A: | 6.13 | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2533 |
| Input HP @ 1750 RPM: | 7.94 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.875 in |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | BMQ-L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56 | Output Shaft Assembly Code: | L |
| Series Code: | GR | Output Shaft Direction: | Left |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Input Style: | C-Face Quill |
| Output RPM: | 70 | Center Distance (in): | 4.25 |
| Output Key: | 1/2 X 3.06 | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6254 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 146.00 LB |

