Grove Gear GR8420233.00 - GR-BMQ842-20-R-56
Part #:GR8420233.00
Catalog #:GR-BMQ842-20-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | B: | 10.25 |
| N: | 8.12 | A: | 6.13 |
| BD: | 6.5 | I: | 6.1 in |
| K: | 4.25 in | LQ: | 6.45 in |
| F: | 5 | RQ: | 6.04 in |
| AJ: | 5.88 | D: | 4.44 |
| G: | 2.5 | BF: | 0.41 |
| AK: | 4.5 | H-Tap size: | 5/8-11 UNC in |
| TAP Depth: | 1 in | Center Distance (in): | 4.25 in |
| C: | 11.38 in | BE: | 0.38 in |
| T: | 1.875 | O: | 4.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.06 | Motor Frame Size: | 56 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Input Style: | C-face Quill |
| Output Shaft Assembly Code: | R | Thrust Rating - output shaft: | 2533 |
| Series Code: | GR | Output RPM: | 87 |
| Output Diameter (in): | 1.875 in | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 9.462 | Assembly: | BMQ-R |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,320 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 6092 in/lbs |
General Specifications
| Weight: | 146.00 LB |

