Grove Gear GR8420234.00 - GR-BMQ842-25-R-56
Part #:GR8420234.00
Catalog #:GR-BMQ842-25-R-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| RQ: | 6.04 in | BD: | 6.5 |
| AJ: | 5.88 | TAP Depth: | 1 in |
| BE: | 0.38 in | F: | 5 |
| B: | 10.25 | T: | 1.875 |
| C: | 11.38 in | N: | 8.12 |
| A: | 6.13 | D: | 4.44 |
| I: | 6.1 in | LQ: | 6.45 in |
| K: | 4.25 in | J: | 8.5 in |
| G: | 2.5 | O: | 4.5 in |
| Center Distance (in): | 4.25 in | H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 70 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BMQ-R | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Output Shaft Assembly Code: | R |
| Input HP @ 1750 RPM: | 7.94 | Output Shaft Direction: | Right |
| Output Diameter (in): | 1.875 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.06 | Motor Frame Size: | 56 |
| Ratio Range: | 25:1 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Series Code: | GR |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| Weight: | 146.00 LB |

