Grove Gear GR8420246.00 - GR-BMQ842-25-D-56
Part #:GR8420246.00
Catalog #:GR-BMQ842-25-D-56
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | I: | 6.1 in |
| B: | 10.25 | G: | 2.5 |
| D: | 4.44 | AK: | 4.5 |
| K: | 4.25 in | T: | 1.875 |
| O*: | 4.21 in | AJ: | 5.88 |
| F: | 5 | N: | 8.12 |
| A: | 6.13 | TAP Depth: | 1 in |
| RQ: | 6.04 in | O: | 4.5 in |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| J: | 8.5 in | BE: | 0.38 in |
| LQ: | 6.45 in | C: | 11.38 in |
| H-Tap size: | 5/8-11 UNC in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Key: | 1/2 X 3.06 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 56 | Output Diameter (in): | 1.875 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Output RPM: | 70 | Output Shaft Direction: | Double |
| Input RPM: | 1,750 | Assembly: | BMQ-D |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 7.94 | Center Distance (in): | 4.25 |
| Thrust Rating - output shaft: | 2533 | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,445 lb |
| Output Torque Rating (in-lb): | 6254 in/lbs |
General Specifications
| Weight: | 146.00 LB |

