Grove Gear GR8420255.00 - GR-BMQ842-10-L-140
Part #:GR8420255.00
Catalog #:GR-BMQ842-10-L-140
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.44 | C: | 11.38 in |
| T: | 1.875 | LQ: | 6.45 in |
| O: | 4.5 in | H-Tap size: | 5/8 - 11 UNC in |
| N: | 8.12 | G: | 2.5 |
| J: | 8.5 in | AK: | 4.5 |
| I: | 6.1 in | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | RQ: | 6.04 in |
| BD: | 6.5 | K: | 4.25 in |
| F: | 5 | BE: | 0.38 in |
| TAP Depth: | 1 in | B: | 10.25 |
| BF: | 0.41 | A: | 6.13 |
Technical Specifications
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.06 | Model Code: | BMQ842 |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 14.93 |
| Thrust Rating - output shaft: | 1788 | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Assembly: | BMQ-L | Reducer: | Worm - Right Angle |
| Input Style: | C-face Quill | Output Diameter (in): | 1.875 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 10:1 |
| Series Code: | GR | Motor Frame Size: | 140TC |
| Series: | GR Series - Ironman Worm Gear Reducers | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,010 lb |
| Output Torque Rating (in-lb): | 5042 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310130063 | Weight: | 146.00 LB |

