Grove Gear GR8420332.00 - GR-BMQ842-40-L-210
Part #:GR8420332.00
Catalog #:GR-BMQ842-40-L-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | T: | 1.875 |
| K: | 4.25 in | J: | 8.5 in |
| C: | 11.38 in | I: | 6.1 in |
| F: | 5 | TAP Depth: | 1 in |
| BF: | 0.53 | RQ: | 6.68 in |
| Center Distance (in): | 4.25 in | H-Tap size: | 5/8-11 UNC in |
| O: | 4.5 in | B: | 10.25 |
| LQ1: | 7.21 in | N: | 8.12 |
| G: | 2.5 | AJ: | 7.25 |
| BE1: | 0.5 in | A: | 6.13 |
| AK: | 8.5 | D: | 4.44 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 40:1 |
| Motor Frame Size: | 210 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | L | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 5.262 | Output Key: | 1/2 X 3.06 |
| Input Style: | C-face Quill | Gear Type: | Worm |
| Assembly: | BMQ-L | Ratio Range: | 40:1 |
| Output RPM: | 43 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2533 | Output Diameter (in): | 1.875 in |
| Series Code: | GR | Shaft Seal Material: | Viton |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 146.00 LB |

