Grove Gear GR8420357.00 - GR-BMQ842-50-D-210
Part #:GR8420357.00
Catalog #:GR-BMQ842-50-D-210
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | A: | 6.13 |
| O: | 4.5 in | B: | 10.25 |
| G: | 2.5 | AK: | 8.5 |
| BE1: | 0.5 in | H-Tap size: | 5/8-11 UNC in |
| Center Distance (in): | 4.25 in | F: | 5 |
| BF: | 0.53 | TAP Depth: | 1 in |
| T: | 1.875 | N: | 8.12 |
| I: | 6.1 in | J: | 8.5 in |
| D: | 4.44 | O*: | 4.21 in |
| LQ1: | 7.21 in | C: | 11.38 in |
| RQ: | 6.68 in | K: | 4.25 in |
| AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 50:1 | Input Style: | C-face Quill |
| Thrust Rating - output shaft: | 2533 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 4.389 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.875 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Assembly: | BMQ-D | Series Code: | GR |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | D |
| Output Key: | 1/2 X 3.06 | Ratio: | 50:1 |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,730 lb | Output Torque Rating (in-lb): | 6170 in/lbs |
| Output Shaft: | Solid Shaft |
General Specifications
| Weight: | 146.00 LB |

