Grove Gear GR8420362.00 - GR-BMQ842-7.5-L-250
Part #:GR8420362.00
Catalog #:GR-BMQ842-7.5-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 8.12 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.875 |
| G: | 2.5 | F: | 5 |
| A: | 6.13 | H-Tap size: | 5/8-11 UNC in |
| RQ: | 7.24 in | J: | 8.5 in |
| BF: | 0.53 | BD: | 9 |
| D: | 4.44 | TAP Depth: | 1 in |
| Center Distance (in): | 4.25 in | K: | 4.25 in |
| AJ: | 7.25 | LQ1: | 7.77 in |
| C: | 11.38 in | AK: | 8.5 |
| O: | 4.5 in | B: | 10.25 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 4.25 | Output RPM: | 233 |
| Output Key: | 1/2 X 3.06 | Output Shaft Direction: | Left |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Thrust Rating - output shaft: | 1640 |
| Series Code: | GR | Output Shaft Assembly Code: | L |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-L |
| Ratio: | 7.5:1 | Motor Frame Size: | 250 |
| Input HP @ 1750 RPM: | 16.27 | Output Diameter (in): | 1.875 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,930 lb |
| Output Torque Rating (in-lb): | 4148 in/lbs |
General Specifications
| Weight: | 146.00 LB |

