Grove Gear GR8420364.00 - GR-BMQ842-15-L-250
Part #:GR8420364.00
Catalog #:GR-BMQ842-15-L-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 1 in | O: | 4.5 in |
| H-Tap size: | 5/8-11 UNC in | B: | 10.25 |
| BD: | 9 | K: | 4.25 in |
| AJ: | 7.25 | A: | 6.13 |
| D: | 4.44 | LQ1: | 7.77 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| F: | 5 | N: | 8.12 |
| J: | 8.5 in | BE1: | 0.5 in |
| BF: | 0.53 | RQ: | 7.24 in |
| AK: | 8.5 | T: | 1.875 |
| C: | 11.38 in | G: | 2.5 |
Technical Specifications
| Assembly: | BMQ-L | Gear Type: | Worm |
| Output RPM: | 116 | Thrust Rating - output shaft: | 2319 |
| Output Shaft Assembly Code: | L | Series Code: | GR |
| Product Type: | Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/8 x 3/16 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | Left | Output Key: | 1/2 X 3.06 |
| Motor Frame Size: | 250 | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 11.13 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 5508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,190 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 146.00 LB |

