Grove Gear GR8420376.00 - GR-BMQ842-15-R-250
Part #:GR8420376.00
Catalog #:GR-BMQ842-15-R-250
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 4.25 in | H-Tap size: | 5/8-11 UNC in |
| BD: | 9 | A: | 6.13 |
| G: | 2.5 | BF: | 0.53 |
| RQ: | 7.24 in | D: | 4.44 |
| Center Distance (in): | 4.25 in | T: | 1.875 |
| AJ: | 7.25 | B: | 10.25 |
| BE1: | 0.5 in | LQ1: | 7.77 in |
| N: | 8.12 | F: | 5 |
| C: | 11.38 in | O: | 4.5 in |
| J: | 8.5 in | TAP Depth: | 1 in |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Input Style: | C-Face Quill | Series: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2319 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 15:1 | Output Shaft Direction: | Right |
| Output Diameter (in): | 1.875 in | Series Code: | GR |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 250 | Output RPM: | 116 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 11.13 |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/8 x 3/16 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.06 |
| Ratio Range: | 15:1 | Assembly: | BMQ-R |
| Shaft Seal Material: | Viton | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 5508 in/lbs |
General Specifications
| Weight: | 146.00 LB |

