Grove Gear GR8420501.28 - GR-H842-5-H1-28
Part #:GR8420501.28
Catalog #:GR-H842-5-H1-28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | B: | 10.25 |
| D: | 4.44 | AG: | 8.5 |
| I: | 6.1 in | J: | 8.5 in |
| G: | 2.5 | AE2: | 0.34 |
| T: | 1.75 | F: | 5 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| AE1: | 0.63 | V: | 2.756 in |
| L: | 9.57 in | C: | 11.38 in |
| AD: | 7.53 |
Technical Specifications
| Thrust Rating - output shaft: | 1445 | Input Style: | Solid Shaft |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | H1 | Service Factor: | 1 |
| Output Shaft Direction: | H1 | Input Keyway: | 1/4 X 2.50 in |
| Output Diameter (in): | 1.75 in | Assembly: | H-H1 |
| Model Code: | H842 | Input HP @ 1750 RPM: | 18.08 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Bore Code: | 28 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 350 | Center Distance (in): | 4.25 |
| Series Code: | GR | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 2,800 lb |
| Output Torque Rating (in-lb): | 3209 in/lbs | Housing Material: | Cast Iron |
General Specifications
| Weight: | 139.00 LB |

