Grove Gear GR8420503.30 - GR-H842-10-H1-30
Part #:GR8420503.30
Catalog #:GR-H842-10-H1-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.63 | I: | 6.1 in |
| AG: | 8.5 | M: | 3.47 |
| AD: | 7.53 | J: | 8.5 in |
| Center Distance (in): | 4.25 in | D: | 4.44 |
| F: | 5 | G: | 2.5 |
| B: | 10.25 | V: | 2.756 in |
| U: | 1.25 in | T: | 1.875 |
| AE2: | 0.34 | C: | 11.38 in |
| L: | 9.57 in |
Technical Specifications
| Thrust Rating - output shaft: | 1788 | Input HP @ 1750 RPM: | 14.93 |
| Assembly: | H-H1 | Product Type: | Right Angle |
| Output Diameter (in): | 1.875 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | H1 |
| Input Keyway: | 1/4 X 2.50 in | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Direction: | H1 |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Bore Code: | 30 | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.38 | Series Code: | GR |
| Center Distance (in): | 4.25 | Model Code: | H842 |
| Input Style: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 5042 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 3,010 lb | Housing Material: | Cast Iron |
General Specifications
| Weight: | 139.00 LB |

