Grove Gear GR8420504.31 - GR-H842-15-H1-31
Part #:GR8420504.31
Catalog #:GR-H842-15-H1-31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 10.25 | C: | 11.38 in |
| V: | 2.756 in | AD: | 7.53 |
| D: | 4.44 | AE2: | 0.34 |
| F: | 5 | T: | 1.938 |
| J: | 8.5 in | G: | 2.5 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | AE1: | 0.63 |
| AG: | 8.5 | M: | 3.47 |
| I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | H-H1 |
| Output RPM: | 116 | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/4 X 2.50 in |
| Service Factor: | 1 | Input Style: | Solid Shaft |
| Series Code: | GR | Output Shaft Direction: | H1 |
| Output Shaft Assembly Code: | H1 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Thrust Rating - output shaft: | 2319 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Ratio: | 15:1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 11.13 | Shaft Seal Material: | Viton |
| Model Code: | H842 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5508 in/lbs | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,190 lb |
General Specifications
| UPC: | 690310129869 | Weight: | 139.00 LB |

