Grove Gear GR8420506.30 - GR-H842-25-H1-30
Part #:GR8420506.30
Catalog #:GR-H842-25-H1-30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| C: | 11.38 in | G: | 2.5 |
| T: | 1.875 | AE2: | 0.34 |
| V: | 2.756 in | AE1: | 0.63 |
| M: | 3.47 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
| B: | 10.25 | J: | 8.5 in |
| D: | 4.44 | F: | 5 |
| AD: | 7.53 |
Technical Specifications
| Model Code: | H842 | Bore Code: | 30 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 7.94 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | H1 |
| Input Style: | Solid Shaft | Series Code: | GR |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Thrust Rating - output shaft: | 2533 | No. of Gear Reductions: | Single |
| Mounting Style: | Shaft Mount | Assembly: | H-H1 |
| Output Shaft Direction: | H1 | Output Diameter (in): | 1.875 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Input Keyway: | 1/4 X 2.50 in | Service Factor: | 1 |
| Ratio Range: | 25:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,445 lb | Output Torque Rating (in-lb): | 6254 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| Weight: | 139.00 LB |

