Grove Gear GR8420507.23 - GR-H842-30-H1-23
Part #:GR8420507.23
Catalog #:GR-H842-30-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.756 in | L: | 9.57 in |
| M: | 3.47 | C: | 11.38 in |
| T: | 1.438 | F: | 5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| G: | 2.5 | AE1: | 0.63 |
| AE2: | 0.34 | AD: | 7.53 |
| J: | 8.5 in | D: | 4.44 |
| B: | 10.25 | AG: | 8.5 |
| I: | 6.1 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2533 |
| Output Shaft Direction: | H1 | Input HP @ 1750 RPM: | 6.481 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Series Code: | GR | Center Distance (in): | 4.25 |
| Input Style: | Solid Shaft | Assembly: | H-H1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 2.50 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 58 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Model Code: | H842 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 3,550 lb |
| Output Torque Rating (in-lb): | 5960 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 139.00 LB |

