Grove Gear GR8420508.23 - GR-H842-40-H1-23
Part #:GR8420508.23
Catalog #:GR-H842-40-H1-23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 8.5 in | D: | 4.44 |
| C: | 11.38 in | M: | 3.47 |
| F: | 5 | AD: | 7.53 |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | U: | 1.25 in |
| G: | 2.5 | AE1: | 0.63 |
| V: | 2.756 in | AE2: | 0.34 |
| T: | 1.438 | B: | 10.25 |
| AG: | 8.5 |
Technical Specifications
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.50 in | Output Shaft Assembly Code: | H1 |
| Output Diameter (in): | 1.438 in | Input Diameter (in): | 1.25 in |
| Series Code: | GR | Input HP @ 1750 RPM: | 5.262 |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Assembly: | H-H1 | Output Key: | 3/8 X 3.00 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Model Code: | H842 | Gear Type: | Worm |
| Output Shaft Direction: | H1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 4.25 | Thrust Rating - output shaft: | 2533 |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 6156 in/lbs |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 3,715 lb |
General Specifications
| UPC: | 690310130100 | Weight: | 139.00 LB |

