Grove Gear GR8420508.26 - GR-H842-40-H1-26
Part #:GR8420508.26
Catalog #:GR-H842-40-H1-26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 11.38 in | AE2: | 0.34 |
| J: | 8.5 in | D: | 4.44 |
| U: | 1.25 in | B: | 10.25 |
| L: | 9.57 in | T: | 1.625 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AE1: | 0.63 | M: | 3.47 |
| I: | 6.1 in | V: | 2.756 in |
| AD: | 7.53 | F: | 5 |
| G: | 2.5 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 5.262 | Output Diameter (in): | 1.625 in |
| Center Distance (in): | 4.25 | Input Keyway: | 1/4 X 2.50 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2533 |
| Product Type: | Right Angle | Series Code: | GR |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output RPM: | 43 | Bore Code: | 26 |
| Input Style: | Solid Shaft | Model Code: | H842 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | H1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | H-H1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,715 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 6156 in/lbs |
General Specifications
| Weight: | 139.00 LB |

